Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

G120P-1.5/32A

Variable Speed Drive G120P, FSA, IP20, Filter A, 1.5 kW

Stock no. 6SL3200-6AE14-1AH0

Stock no. 6SL3200-6AE14-1AH0

Variable speed drive for energy-optimized speed control of pump, compressor and fan motors in building control applications, including: Powermodule PM230, ControlUnit CU230P-2 BT with screening plate without panel. Available degree of protection: IP20 and IP55.

Additional info

When using a screening kit for the Power Module the total height increases as follows: FSA: 80 mm; FSB: 78 mm; FSC: 77 mm; FSD, FSE, FSF: 123 mm .

The depth increases when using a BOP-2 by 10 mm, and with an IOP 20 mm.

Attribute

Value

Operating voltage

400 V

Frequency

47...63 Hz

Power output

1.5 kW

Communication

Modbus/RTU, RS485/USS, BACnetMS/TP, PROFIBUS (optional), PROFINET (optional), CANopen (optional), P1 FLN

Overload capacity

110% for 57 sec. and 150% for 3 sec. every 300 sec.

Protection functions

- Overvoltage and undervoltage, - VSD overtemperature, - Motor temperature with PTC via special input terminals, - I²t motor, thermal, - Ground fault, short circuit, - Stalling current and locked rotor

PWM frequency

4 kHz...16 kHz (2 kHz steps)

Output current

4.1 A

Output frequency

0…550 Hz

Filter type

A

Analog inputs

Switchable, programmable scaling

Analog inputs, number

4

Analog input, signal

DC -10...10, DC 0...10, DC 0...20, DC 2...10, DC 4...20, Pt1000, LG-Ni1000 V

Analog outputs

Programmable scaling, Switchable

Analog outputs, number

2

Analog output, signal

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Digital inputs, number

6

Digital inputs

Potential-free input signal, Programmable

Relay outputs

Potential-free switchover contacts, Programmable

Relay outputs, number

3

Relay output, switching voltage

AC 250, DC 30 V

Relay output, switching current

AC 2, DC 5 A

Degree of protection

IP20

Operating temperature

0…60 °C

Dimensions (W x H x D)

73 x 196 x 223 mm

Weight

2.31 kg

Product conformity

CE, C-TIC, UL

Standard

EN 61800-3