Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

G120P-0.75/35A

Variable Speed Drive G120P, FSA, IP55, Filter A, 0.75 kW

Stock no. 6SL3200-6AM12-2AH0

Stock no. 6SL3200-6AM12-2AH0

Variable speed drive for energy-optimized speed control of pump, compressor and fan motors in building control applications, including: Powermodule PM230, ControlUnit CU230P-2 BT with screening plate without panel. Available degree of protection: IP20 and IP55.

Additional info

When using a BOP-2 or Blanking Cover the depth increases by 5 mm, and with an IOP 15 mm.

Attribute

Value

Operating voltage

400 V

Frequency

47...63 Hz

Power output

0.75 kW

Communication

Modbus/RTU, RS485/USS, BACnetMS/TP, PROFIBUS (optional), PROFINET (optional), CANopen (optional), P1 FLN

Overload capacity

110% for 57 sec. and 150% for 3 sec. every 300 sec.

Protection functions

- Overvoltage and undervoltage, - VSD overtemperature, - Motor temperature with PTC via special input terminals, - I²t motor, thermal, - Ground fault, short circuit, - Stalling current and locked rotor

PWM frequency

4 kHz...16 kHz (2 kHz steps)

Output current

2.2 A

Output frequency

0…550 Hz

Filter type

A

Analog inputs

Switchable, programmable scaling

Analog inputs, number

4

Analog input, signal

DC -10...10, DC 0...10, DC 0...20, DC 2...10, DC 4...20, Pt1000, LG-Ni1000 V

Analog outputs

Programmable scaling, Switchable

Analog outputs, number

2

Analog output, signal

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Digital inputs, number

6

Digital inputs

Potential-free input signal, Programmable

Relay outputs

Potential-free switchover contacts, Programmable

Relay outputs, number

3

Relay output, switching voltage

AC 250, DC 30 V

Relay output, switching current

AC 2, DC 5 A

Degree of protection

IP55 (IP54 = IOP + G120P)

Operating temperature

0…60 °C

Dimensions (W x H x D)

154 x 460 x 249 mm

Weight

5.01 kg

Product conformity

CE, C-TIC

Standard

EN 61800-3