Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VKF46.200

Butterfly valve, flange, PN6/10/16, DN200, kvs 4000, tight shutoff

Stock no. BPZ:VKF46.200

Stock no. BPZ:VKF46.200

  • With EPDM seal for mounting between 2 flanges PN6, PN10 or NP16 to ISO 7005

  • For chilled water, low-temperature hot water, DHW, cold water and fresh water in closed or open circuits

Additional info

VKF46.450...600 PN 16 only

Attribute

Value

Angular rotation

90 °

Leakage rate

Tight shutoff, EN 12266-1, leakage rate A

DN

200

Material, inside set

From DN350: Nickel-plated steel, To DN300: Stainless steel

kvs

4000 m³/h

Medium temperature

-10...120 °C

Permissible operating pressure

1600 kPa

Material, valve body

From DN350: Nodular cast iron EN-GJS-400-15, To DN300: Grey cast iron EN-GJL-250

PN class

PN 16

Required mounting set

Direct

SQL36E65 Δps

1000 kPa