Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VCI31.32

4-port slipper valve, internal thread, PN10, DN32, kvs 16

Stock no. BPZ:VCI31.32

Stock no. BPZ:VCI31.32

  • Internally threaded connections to ISO 7-1

  • For chilled or low-temperature hot water in closed circuits

  • With manual adjuster

Additional info

SQK34.., SQK84..: Direct mounting

SQK33.00 requires mounting set ASK32

Attribute

Value

Valve characteristic

Linear

Angular rotation

90 °

DN

32

kvs

16 m³/h

PN class

PN 10

Connecting thread

Rp 1¼ "

Required mounting set

Direct
SQK33.00: ASK32

Medium temperature

1...120 °C

Permissible operating pressure

1000 kPa

Material, valve body

Cast iron EN-GJL-250

Material, inside set

Brass

SQK.. Δpmax

30 kPa

SQK../SQL.. Δpmax

30 kPa