VBI60.15-5L

Changeover ball valve, 3-port, PN40, DN15, kvs 5

Stock no. BPZ:VBI60.15-5L

Stock no. BPZ:VBI60.15-5L

Internally threaded connections Rp.. as per ISO 7-1.

For use in heating, ventilating and air conditioning plants as changeover ball valves. For closed circuits.

Attribute

Value

Angular rotation

90 °

Leakage rate

Zero leakage

Leakage rate bypass

0…0.0001 % of kvs value

DN

15

kvs

5

Medium

Cooling water, Chilled water, Water with anti-freeze, Low-temperature hot water, High-temperature hot water

Medium temperature

-10…120 °C

Permissible operating pressure

1600 kPa

Material, valve body

Dezincification resistant hot-pressed brass (DZR), CW602N

Material, inside set

Dezincification resistant hot-pressed brass (DZR), CW602N, chromium-plated

PN class

PN 40

Connecting thread

Rp ½ "

GQD..9A Δpmax

350 kPa

GMA../GLB..9E Δpmax

350 kPa

GSD..9A Δpmax

350 kPa