Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VBI31..

3-port slipper valves PN 10 with internally threaded connections

Stock no. BPZ:VBI31..

Stock no. BPZ:VBI31..

  • Internally threaded connections to ISO 7-1

  • For chilled or low-temperature hot water in closed circuits

  • With manual adjuster

Additional info

SQK34.., SQK84..: Direct mounting

SQK33.00 requires mounting set ASK32

Attribute

Value

Angular rotation

90 °

Leakage rate

0...0.1 % of kvs value

Medium temperature

1...120 °C

Valve characteristic

Linear

Permissible operating pressure

1000 kPa

Material, valve body

Cast iron EN-GJL-250

Material, inside set

Stainless steel/brass

PN class

PN 10

Required mounting set

Direct
SQK33.00: ASK32

Product Variants