Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VBF21.80

3-port slipper valve, flanged, PN6, DN80, kvs 100

Stock no. BPZ:VBF21.80

Stock no. BPZ:VBF21.80

- With flanged connections to ISO 7005

- For chilled or low-temperature hot water in closed circuits

Additional info

SAL..T10 requires mounting set ASK31N

Attribute

Value

Angular rotation

90 °

DN

80

kvs

100 m³/h

Medium temperature

1...120 °C

Valve characteristic

Linear

Permissible operating pressure

600 kPa

Material, valve body

Cast iron EN-GJL-250

Material, inside set

< DN 100: CrNi steel/brass, > DN 125: CrNi steel/Rg5 (faulty format)

PN class

PN 6

Required mounting set

ASK31N

Leakage rate

DN40...100: 0...0.1 % of kvs value
DN125...150: 0...0,5 % of kvs value

SAL..T10 Δpmax

30 kPa

SQL33.. Δpmax

30 kPa

SQL33../83.. Δpmax

30 kPa