Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VAI61.15-2.5

2-port ball valve, internal thread, PN40, DN15, kvs 2.5

Stock no. BPZ:VAI61.15-2.5

Stock no. BPZ:VAI61.15-2.5

Internally threaded connections Rp.. as per ISO 7-1.

For use in heating, ventilating and air conditioning plants as a control

or safety shutoff valve. For closed circuits.

Attribute

Value

Angular rotation

90 °

Leakage rate

Zero leakage

DN

15

kvs

2.5

Medium

Water, Water with anti-freeze

Medium temperature

1...120 °C

Valve characteristic

Equal-percentage

Rangeability

> 500

Permissible operating pressure

1600 kPa

Material, valve body

Brass UNS C35330 (DZR)

Material, inside set

Brass UNS C35330 (DZR), chromium-plated

PN class

PN 40

Connecting thread

Rp ½ "

GQD..9A Δpmax

350 kPa

GQD..9A Δps

1400 kPa

GDB..9E Δpmax

350 kPa

GDB..9E Δps

1400 kPa

GMA../GLB..9E Δpmax

350 kPa

GMA../GLB..9E Δps

1400 kPa