Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VAI60.32-35

Open/close ball valve, 2-port, PN40, DN32, kvs 35

Stock no. BPZ:VAI60.32-35

Stock no. BPZ:VAI60.32-35

Internally threaded connections Rp.. as per ISO 7-1.

For use in heating, ventilating and air conditioning plants as open/close ball valves. For closed circuits.

Attribute

Value

Angular rotation

90 °

Leakage rate

Zero leakage

DN

32

kvs

35

Medium

Cooling water, Chilled water, Water with anti-freeze, Low-temperature hot water, High-temperature hot water

Medium temperature

-10…120 °C

Permissible operating pressure

1600 kPa

Material, valve body

Dezincification resistant hot-pressed brass (DZR), CW602N

Material, inside set

Dezincification resistant hot-pressed brass (DZR), CW602N, chromium-plated

PN class

PN 40

Connecting thread

Rp 1¼ "

GMA../GLB..9E Δpmax

350 kPa

GMA../GLB..9E Δps

1000 kPa