ZM220/A

Terminal housing for control of valves with magnetic actuator, AC 24 V, DC 4...20 mA / 0...20 V Phs

Stock no. BPZ:ZM220/A

Terminal housing for control of Siemens control and pilot valves with magnetic actuator.

Attribute

Value

Operating voltage

AC 24 V

Rated output

120 VA

Positioning signal

DC 4...20, DC 0...20 mA

Operating range

DC 12...16, DC 10...15 mA

Dimensions (W x H x D)

40 x 90 x 115 mm

Degree of protection

IP31