ZM121/A

Terminal housing for valves with magnetic actuator, AC 24 V, DC 4...20 mA / 0...20 V Phs

Stock no. BPZ:ZM121/A

Stock no. BPZ:ZM121/A

Terminal housing for control of Siemens M3FK..LX.. and M3FB..LX.. control and M2FP03GX pilot valves with magnetic actuator. Operating range 8…16 mA.

Attribute

Value

Operating voltage

AC 24 V

Rated output

40 VA

Positioning signal

DC 4...20, DC 0…20 mA

Operating range

DC 12...16, DC 10...15 mA

Dimensions (W x H x D)

40 x 60 x 76 mm

Degree of protection

IP54