Terminal housing for valves with magnetic actuator, AC 24 V, DC 0...10 V / 0...20 V Phs

Stock no. BPZ:ZM101/A

Stock no. BPZ:ZM101/A

Terminal housing for control of Siemens M3FK..LX.. and M3FB..LX.. control and M2FP03GX pilot valves with magnetic actuator. Operating range DC 4…8 V.



Operating voltage

AC 24 V

Rated output

40 VA

Positioning signal

DC 0...10, DC 0...20 V

Operating range

DC 5...7.5, DC 10...15 V

Dimensions (W x H x D)

40 x 60 x 76 mm

Degree of protection