MVS661..N

Modulating refrigerant valves with magnetic actuator, PN 63, hermetically sealed

Stock no. BPZ:MVS661..N

Stock no. BPZ:MVS661..N

Hermetically sealed 2-port valves for modulating control of refrigerant circuits including chillers and heat pumps.

  • Expansion gas, flash gas and suction throttle applications with one type of valve

  • PN 63, stainless steel with welding connections

  • Integrated power electronic with precise position feedback signal

  • For ammonia R717 and all standard refrigerants, noncorrosive gases/liquids and CO2 (R744). It is not suited for use with inflammable refrigerants.

Additional info

"An exchangeable ASR..N valve insert allows for different kvs-values with the same type of DN25 valve. In the event of service, this insert can also be replaced on the plant.

MVS661..N are UL listed."

Attribute

Value

Operating voltage

AC 24, DC 20...30 V

Power consumption

22 VA

Positioning signal

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Positioning time

<1 s (faulty format)

Spring return function

Closed

Position feedback

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Degree of protection

IP65

Ambient temperature, operation

-25...55 °C

Mounting position

Upright to horizontal

Permissible operating pressure

6300 kPa

Leakage rate

<0.002% of k<subscript>vs</subscript>-value (faulty format)

Medium temperature

-40…120 °C

Valve characteristic

Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

Steel / CrNi steel

Material, inside set

CrNi steel

Product Variants