M2FP03GX

2-port modulating pilot valve with magnetic actuator, PN32, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs to control main valves

Stock no. BPZ:M2FP03GX

Stock no. BPZ:M2FP03GX

Hermetically sealed 2-port valve as a control valve for main valves from 2" to 5".

  • PN32 with threaded connections

  • For use with refrigerants such as R22, R134a, R404A, R407C, R507 and ammonia R717

  • ZM electronics must be ordered separately (see below)


Attribute

Value

Operating voltage

AC 24 V

Power consumption

13 VA

Positioning signal

DC 0...10, DC 4...20, DC 0...20 V

Positioning time

<1 s (faulty format)

Spring return function

Closed

Degree of protection

IP54

Ambient temperature, operation

-40...50 °C

Mounting position

Any

Permissible operating pressure

3200 kPa

Leakage rate

< 0.25 % of k<subscript>vs</subscript> value (faulty format)

Medium temperature

-40…100 °C

Valve characteristic

Linear

Stroke resolution ΔH/H100

1:200

Material, valve body

Steel

Material, inside set

CrNi steel

Δpmax

1800 kPa

kvs

0.3 m³/h