VXG41..

3-port seat valves PN16 with externally threaded connections

Stock no. BPZ:VXG41..

Stock no. BPZ:VXG41..

  • With threaded connections to ISO 228-1

  • For drinking, cooling and chilled water, low and high temperature hot water and brine in open and closed circuits

Additional info

VXG41..01 are DVGW approved

Warning

Attention:

Electric stem heating element ASZ6.5 required for media below 0 °C

Attribute

Value

Stroke

20 mm

Leakage rate

0...0.02 % of kvs value

Leakage rate bypass

Standard version: 0.5…2 % of kvs value
Special version: 0…0.02 % of kvs value (VXG41..01)

Medium

Water, Water with anti-freeze

Medium temperature

-25…150 °C

Valve characteristic

Throughport: equal-percentage, Bypass: linear

Rangeability

DN 15: > 50, DN 20...50: > 100

Permissible operating pressure

1600 kPa

Material, valve body

Bronze CuSn5Zn5Pb2 (CC499K)

Material, inside set

CrNi steel

PN class

PN 16

Product Variants