Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VXF53.15-1.6

3-port seat valve, flanged, PN25, DN15, kvs 1.6

Stock no. S55208-V140

Stock no. S55208-V140

  • With flanged connections to ISO 7005

  • For cooling, chilled, low and high temperature water, brine, heat transfer oils in open and closed circuits

Additional info

When using valves of the V..F43.., V..F53.. lines with a stem heating element and a medium temperature of below -5 °C, the stem sealing gland must be replaced.

Attribute

Value

Stroke

To DN 50: 20, From DN 65: 40 mm

Leakage rate

0...0.01 % of kvs value

Leakage rate bypass

0.5...2 % of kvs value;SAX…: 0.05 % of kvs value

DN

15

kvs

1.6 m³/h

Medium

Water, Water with anti-freeze

Medium temperature

-20…220 °C

Valve characteristic

Through-port: equal percentage, Through-port: kvs 250/400 linear, Bypass: linear

Rangeability

>100

Permissible operating pressure

2500 kPa

Material, valve body

Nodular cast iron EN-GJS-400-18-LT

Material, inside set

Stainless steel

PN class

PN 16, PN 25

SAX.. Δpmax

1200 kPa

SAX..Y Δpmax

1200 kPa

SKD.. Δpmax

1200 kPa

SKB.. Δpmax

1200 kPa