Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVP47.15-2.5S

2-port seat valves, external thread, PN16, DN15, kvs 2.5

Stock no. BPZ:VVP47.15-2.5S

Stock no. BPZ:VVP47.15-2.5S

2-port valves with threaded connections for the control of terminal units, chilled ceilings or heating zones.

Suitable media: Water (to VDI 2035), water with anti-freeze.

Additional info

VXP47.. and VMP47.. 3-port valves are only used as mixing valves.

They are also suitable for SERTO® compression fittings.

Attribute

Value

Stroke

2.5 mm

Leakage rate

0...0.05 % of kvs value

DN

15

kvs

2.5 m³/h

Medium

Water with anti-freeze

Medium temperature

1...110 °C

Valve characteristic

Throughport: linear, Bypass: linear

Permissible operating pressure

1600 kPa

Material, valve body

Rotguss CC491K (Rg5) max. 4% pB

PN class

PN 16

Connecting thread

W11/8-14

Characteristic

linear

Material, inside set

CrNi steel, brass