Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVP45.10-0.63S

2-port seat valve, external thread for Conex®, PN16, DN10, kvs 0.63

Stock no. BPZ:VVP45.10-0.63S

Stock no. BPZ:VVP45.10-0.63S

2-port valves with threaded connections for the control of terminal units, chilled ceilings or heating zones.

Suitable media: Water (to VDI 2035), water with anti-freeze.

Additional info

V..P45.. valves are only used as mixing or 2-port valves, not as diverting valves.

V..P45..S are suitable for Conex® compression fittings.

VVP45..S and VMP45..S for kvs values 0.63, 1, 1.6, 2.5 m³/h, datasheet N4854.

Attribute

Value

Stroke

5.5 mm

Leakage rate

0...0.02 % of kvs value

DN

10

kvs

0.63 m³/h

Medium temperature

1...110 °C

Valve characteristic

Throughport up to kvs 6.3: equal-percentage, Throughport from kvs 10: linear

Rangeability

From kvs>6.3: >100, To kvs=6.3: >50

Permissible operating pressure

1600 kPa

Material, valve body

Red brass CC491K (Rg5)

PN class

PN 16

Connecting thread

G ½ B "

Material, inside set

CrNi steel / Rg5 / brass

SSB.. Δpmax

400 kPa

SSB.. Δps

725 kPa