Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVI46.15

2-port zone valve, internally threaded, PN16, DN15, kvs 2

Stock no. BPZ:VVI46.15

Stock no. BPZ:VVI46.15

2-port valves, internally threaded connections, for the control of zones or terminal units. Suitable media: water (to VDI 2035), water with anti-freeze.

Attribute

Value

Stroke

2.5 mm

DN

15

kvs

2 m³/h

Medium

Water, Water with anti-freeze

Medium temperature

1...110 °C

Valve characteristic

Non-linear (on/off)

Permissible operating pressure

1600 kPa

Material, valve body

Hot-pressed brass

PN class

PN 16

Connecting thread

Rp ½ "

Material, inside set

Stainless steel, brass

Leakage rate

0...0.05% of kvs value

Mounting position

Upright to horizontal

STA.. Δpmax

200 kPa

STA.. Δps

200 kPa

SUA21.. Δps

300 kPa

SUA21.. Δpmax

300 kPa

SFA.. Δpmax

300 kPa

SFA.. Δps

300 kPa

SSA31.04 Δps

200 kPa

SSA31.04 Δpmax

200 kPa