Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVG55.25-6.3

2-port seat valve, external thread, PN25, DN25, kvs 6.3

Stock no. BPZ:VVG55.25-6.3

Stock no. BPZ:VVG55.25-6.3

  • With threaded connections to ISO 228/1

  • For chilled water and low-temperature hot water in closed circuits, especially for district heat applications


Attribute

Value

Stroke

5.5 mm

Leakage rate

0...0.02 % of kvs value

DN

25

kvs

6.3 m³/h

Medium temperature

1...130 °C

Valve characteristic

Equal percentage

Rangeability

From DN 20: >100, DN 15: >50...100

Permissible operating pressure

2500 kPa

Material, valve body

Red brass CC491K (Rg5)

Material, inside set

CrNi steel

PN class

PN 25

Connecting thread

G 1¼ B "

Δpmax

800 kPa

Δps

800 kPa