VVG55.15-1.6

2-port seat valve, external thread, PN25, DN15, kvs 1.6

Stock no. BPZ:VVG55.15-1.6

Stock no. BPZ:VVG55.15-1.6

  • With threaded connections to ISO 228/1

  • For chilled water and low-temperature hot water in closed circuits, especially for district heat applications


Attribute

Value

Stroke

5.5 mm

Leakage rate

0...0.02 % of kvs value

DN

15

kvs

1.6 m³/h

Medium temperature

1...130 °C

Valve characteristic

Equal percentage

Rangeability

From DN 20: >100, DN 15: >50...100

Permissible operating pressure

2500 kPa

Material, valve body

Red brass CC491K (Rg5)

Material, inside set

CrNi steel

PN class

PN 25

Connecting thread

G ¾ B "

Δpmax

1200 kPa

Δps

2000 kPa