Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVG44.15-4

2-port seat valve, external thread, PN16, DN15, kvs 4

Stock no. BPZ:VVG44.15-4

Stock no. BPZ:VVG44.15-4

Attribute

Value

Stroke

5.5 mm

Leakage rate

0...0.02 % of kvs value

DN

15

kvs

4 m³/h

Medium temperature

1…120 °C

Valve characteristic

Linear

Rangeability

From DN 20: >100, DN 15: >50...100

Permissible operating pressure

1600 kPa

Material, valve body

Red brass CC491K (Rg5)

Material, inside set

CrNi steel / Rg5, brass

PN class

PN 16

Connecting thread

G 1 B "

Δpmax

400 kPa

Δps

400 kPa