Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVG41..

2-port seat valves PN16 with externally threaded connections

Stock no. BPZ:VVG41..

Stock no. BPZ:VVG41..

  • With threaded connections to ISO 228/1

  • For cooling, chilled, low and high temperature water, brine and saturated and superheated steam in open and closed circuits


Attribute

Value

Stroke

20 mm

Leakage rate

0...0.02 % of kvs value

Medium temperature

-25…150 °C

Valve characteristic

Equal percentage

Rangeability

DN 15: >50, DN 20...50: >100

Permissible operating pressure

1600 kPa

Material, valve body

Bronze CuSn5Zn5Pb2 (CC499K)

Material, inside set

CrNi steel

PN class

PN 16

Absolute pressure p1 steam

300 kPa abs

Product Variants