Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVF61.132

2-port seat valve, flanged, PN40, DN15, kvs 1.2, thermal insulator, PTFE, 350 °C

Stock no. BPZ:VVF61.132

Stock no. BPZ:VVF61.132

  • With flanged connections to ISO 7005

  • High performance valves for media up to 350 °C, sealing gland with PTFE sleeve

  • With factory mounted thermal insulator

  • For heat transfer oil in open or closed circuits

Additional info

Attention:

  • Electric stem heating element ASZ6.5 required for media below 0 °C

  • Use SKB.. or SKC.. actuators


Attribute

Value

Stroke

To DN 50: 20, >DN 65: 40 mm

Leakage rate

0…0.02 % of [kvs/] value

DN

15

kvs

1.2 m³/h

Medium temperature

1…350 °C

Valve characteristic

Equal-percentage

Rangeability

DN 15...40: >50, DN 50...150: >100

Permissible operating pressure

4000 kPa

Material, valve body

Cast steel GP240GH

Material, inside set

CrNi steel

PN class

PN 40

Absolute pressure p1 steam

1700 kPa abs

SKD.. Δpmax

1600 kPa

SKD.. Δps

4000 kPa

SKB.. Δpmax

1600 kPa

SKB.. Δps

4000 kPa