Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVF43..K

2-port seat valve PN16 with flanged connections, pressure compensated

Stock no. BPZ:VVF43..K

Stock no. BPZ:VVF43..K

  • With flanged connections to ISO 7005

  • For cooling, chilled, low and high temperature water, brine, heat transfer oils, saturated steam and superheated steam in open and closed circuits


Attribute

Value

Stroke

40 mm

Leakage rate

0...0.01 % of kvs value

Medium temperature

-5…220 °C

Valve characteristic

Equal percentage, kvs 250/360 linear

Rangeability

>100

Permissible operating pressure

1600 kPa

Material, valve body

Nodular cast iron EN-GJS-400-18-LT

Material, inside set

CrNi steel

PN class

PN 16

Absolute pressure p1 steam

1600 kPa abs

Product Variants