Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVF43.80-100K

2-port seat valve, flanged, PN16, DN80, kvs 100, pressure compensated

Stock no. S55206-V111

Stock no. S55206-V111

  • With flanged connections to ISO 7005

  • For cooling, chilled, low and high temperature water, brine, heat transfer oils, saturated steam and superheated steam in open and closed circuits


Attribute

Value

Stroke

40 mm

Leakage rate

0...0.01 % of kvs value

DN

80

kvs

100 m³/h

Medium temperature

-5…220 °C

Valve characteristic

Equal percentage, kvs 250/360 linear

Rangeability

>100

Permissible operating pressure

1600 kPa

Material, valve body

Nodular cast iron EN-GJS-400-18-LT

Material, inside set

CrNi steel

PN class

PN 16

Absolute pressure p1 steam

1600 kPa abs

SKC.. Δpmax

800 kPa

SKC.. Δps

1600 kPa

SKC.. Δpmax steam

800 kPa

SKC.. Δps steam

1600 kPa