Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVF42.50-40

2- port valve, flanged, PN16, DN50, kvs 40

Stock no. S55204-V110

Stock no. S55204-V110

  • With flanged connections to ISO 7005

  • For chilled, low and high temperature water and brine in closed circuits


Attribute

Value

Stroke

to DN80: 20, from DN100: 40 mm

Leakage rate

0…0.02% of the kvs value

DN

50

kvs

40 m³/h

Medium temperature

-10…150 °C

Valve characteristic

Equal percentage, kvs 250/400 linear

Rangeability

DN 15 .. 25: >50, DN 32...150: >100

Permissible operating pressure

1600 kPa

Material, valve body

Cast iron EN-GJL-250

Material, inside set

< DN40: CrNi steel / brass, > DN40: CrNi steel / bronze (faulty format)

PN class

PN 16

SAX.. Δpmax

300 kPa

SAX.. Δps

350 kPa

SKD.. Δpmax

400 kPa

SKD.. Δps

450 kPa

SKB.. Δpmax

400 kPa

SKB.. Δps

1200 kPa