Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVF42.150-360K

2- port valve, flanged, DN150, kvs 360, pressure compensated

Stock no. S55204-V126

Stock no. S55204-V126

  • With flanged connections to ISO 7005

  • For chilled, low and high temperature water and brine in closed circuits


Attribute

Value

Stroke

to DN80: 20, from DN100: 40 mm

Leakage rate

0…0.02% of the kvs value

DN

150

kvs

360 m³/h

Medium temperature

-5…150 °C

Valve characteristic

Equal percentage, kvs 250/360 linear

Rangeability

>100

Permissible operating pressure

1600 kPa

Material, valve body

Cast iron EN-GJL-250

Material, inside set

CrNi steel / bronze

PN class

PN 16

SKC.. Δpmax

400 kPa

SKC.. Δps

1600 kPa