Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VPD../VPE..

MiniCombiValves (MCV)

Stock no. BPZ:VPD../VPE..

Stock no. BPZ:VPD../VPE..

Combivalves with presetting, PN 10, with connections according to EN215 for

  • ventilation and air conditioning plants for control on the water side and automatic hydraulic balancing of terminal units, such as fan coils, induction units, and in heat exchangers for heating or cooling.

  • heating zones like self-contained heating systems, apartments, individual rooms, etc.

  • closed circuits

Additional info

Suitable media: Water (to VDI 2035), water with anti-freeze.

The valves can be operated with Siemens actuators type SSA.. / STA.. and thermostatic actuators RTN..

Attribute

Value

Stroke

2.5 mm

PN class

PN 10

Medium

Water with anti-freeze

Medium temperature

1...90 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass, nickel-plated

Δpmax

200 kPa

Material, inside set

EPDM

Product Variants