Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VMP45..

3-port seat valves with bypass, PN16

Stock no. BPZ:VMP45..

Stock no. BPZ:VMP45..

3-port seat valves with bypass, with threaded connections for the control of terminal units, chilled ceilings or heating zones.

Suitable media: Water (to VDI 2035), water with anti-freeze.

Additional info

V..P45.. valves are only used as mixing valves, not as diverting valves.

Attribute

Value

Stroke

5.5 mm

Leakage rate

0...0.02 % of kvs value

Leakage rate bypass

0...0.02 % of kvs value

Medium

Water with anti-freeze

Medium temperature

1…110 °C

Valve characteristic

Equal-percentage: , Bypass: linear

Permissible operating pressure

1600 kPa

Material, valve body

Red brass CC499K (Rg5)

Material, inside set

CrNi steel, brass

PN class

PN 16

Product Variants