Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VEN220

Angle radiator valve, NF, 2-pipe system, PN10, DN20, kvs 0.31...1.41

Stock no. BPZ:VEN220

Stock no. BPZ:VEN220

Radiator valves for 2-pipe heating systems for room temperature control. Adjustable flow.

Permissible media: water (to VDI 2035), water with anti-freeze

Additional info

The valves can be combined with Siemens actuators RTN../SSA.../STA..

Attribute

Value

Stroke

>1.2 mm

DN

20

kv relation of Xp

0.22…0.70 m³/h / 2 K, 0.17…0.55 m³/h /1.5 K, 0.11…0.36 m³/h / 1 K

Medium temperature

1...120 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass Ms58, mat nickel-plated

PN class

PN 10

Connecting thread

Rp/R ¾ "

ΔPv100

5...20 kPa

Δpmax

60 kPa

Medium

Water with anti-freeze