Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VDN2../VEN2../VUN2..

2-port seat and angle valves PN10, to NF

Stock no. BPZ:VDN2../VEN2../VUN2..

Stock no. BPZ:VDN2../VEN2../VUN2..

Radiator valves for 2-pipe heating systems for room temperature control. Adjustable flow.

Permissible media: water (to VDI 2035), water with anti-freeze

Additional info

The valves can be combined with Siemens actuators RTN../SSA.../STA..

Attribute

Value

Stroke

>1.2 mm

Medium temperature

1...120 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass Ms58, mat nickel-plated

PN class

PN 10

ΔPv100

5...20 kPa

Δpmax

60 kPa

Medium

Water with anti-freeze

Product Variants