Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VD115CLC

2-port small valve, DIN, DN15, kv 0.25...1.9

Stock no. BPZ:VD115CLC

Stock no. BPZ:VD115CLC

Small valves with higher kv-values, for use in ventilation and air conditioning systems for water-side control of chilled ceilings and terminal units in closed circuits. Adjustable flow capacity.

Permissible media: water (to VDI 2035), water with anti-freeze.

Additional info

The valves can be combined with Siemens actuators SSA.../STA..

Attribute

Value

Stroke

2.5 mm

DN

15

Kv

0.25…1.9 m³/h

Medium temperature

1...110 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass, mat, nickel plated

PN class

PN 10

Connecting thread

Rp/R ½ "

ΔPv100

1...15 kPa

Δpmax

150 kPa