Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

MXG462S..

Modulating control valves with magnetic actuator, PN16, external thread, stainless steel

Stock no. BPZ:MXG462S..

Stock no. BPZ:MXG462S..

Mixing and 2-port valves with magnetic actuator for modulating control of general and industrial HVAC plants. For open and closed circuits. With positioning control, position feedback signal, spring return function and manual control.

Additional info

MXG462S.. valves are UL listed

Warning

CAUTION!

Valve may only be used as a mixing or 2-port valve, not as a diverting valve. When used as a 2-port valve, port B must be closed off with the cover supplied with the valve and a cap nut of the fitting.

Attribute

Value

PN class

PN 16

Operating voltage

AC 24, DC 20...30 V

Positioning signal

DC 0...10, DC 2...10, DC 0...20, DC 4...20, DC 0...20 V

Positioning time

<2 s (faulty format)

Spring return function

A->AB closed

Position feedback

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Degree of protection

IP31

Ambient temperature, operation

-5...45 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1600 kPa

Leakage rate

< 0.05 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

< 0.2 % of k<subscript>vs</subscript> value (faulty format)

Medium temperature

-20...130 °C

Valve characteristic

Equal-percentage, Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

CrNi stainless steel

Material, inside set

CrNi steel

Product Variants