Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Modulating control valves with magnetic actuator, PN16, external thread, stainless steel

Stock no. BPZ:MXG461S..

Stock no. BPZ:MXG461S..

Mixing and 2-port valves with magnetic actuator for modulating control of general and industrial HVAC plants. For open and closed circuits. With positioning control, position feedback signal, spring return function and manual control.

Additional info

MXG461S... valves are UL listed.



Valve may only be used as a mixing or 2-port valve, not as a diverting valve. When used as a 2-port seat valve, port B must be closed off by means of the supplied cover and the cap nut for the fitting.



PN class

PN 16

Operating voltage

AC / DC 24 V

Positioning signal

DC 0...10, DC 2...10, DC 4...20 V

Positioning time

< 2 s (faulty format)

Spring return function

A -> AB closed

Position feedback

DC 0...10 V

Degree of protection


Ambient temperature, operation

-5...45 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1000 kPa

Leakage rate

< 0.02 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

< 0.2 % of k<subscript>vs</subscript> value (faulty format)

Medium temperature

1…130 °C

Valve characteristic

Equal-percentage, Linear

Stroke resolution ΔH/H100


Material, valve body

CrNi cast stainless steel

Material, inside set

CrNi steel

Product Variants