Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

MXG461B..

Modulating control valves with magnetic actuator, PN16, external thread, DVGW

Stock no. BPZ:MXG461B..

Stock no. BPZ:MXG461B..

Mixing and 2-port valves PN 16 with magnetic actuator for modulating control of DHW (mains water, water in open circuits), chilled water or low-temperature hot water.

With positioning control, position feedback signal, spring return function and manual control.

Additional info

MXG461B... valves are UL listed

Warning

CAUTION!

Valve may only be used as a mixing or 2-port valve, not as a diverting valve.

Attribute

Value

PN class

PN 16

Operating voltage

AC 24, DC 20...30 V

Positioning signal

DC 0...10, DC 2...10, DC 0...20, DC 4...20, DC 0...20 V

Positioning time

<2 s (faulty format)

Spring return function

A->AB closed

Position feedback

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Degree of protection

IP31

Ambient temperature, operation

-5...45 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1600 kPa

Leakage rate

< 0.05 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

< 0.2 % of k<subscript>vs</subscript> value (faulty format)

Medium temperature

-20...130 °C

Valve characteristic

Equal-percentage, Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

Red brass CC491K, low-lead amount

Material, inside set

CrNi steel

Δpmax

300 kPa

Δps

300 kPa

Product conformity

DVGW approved

Product Variants