Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Modulating control valves with magnetic actuator, PN16, flanged, for media containing mineral oils

Stock no. BPZ:MXF461..P

Stock no. BPZ:MXF461..P

Mixing and 2-port valves PN 16 with magnetic actuator for modulating control of media containing mineral oils in closed circuits. With positioning control, position feedback signal, spring return function and manual control.

Additional info

MXF461.. are standard valves

MXF461..M are silicon-free valve versions

MXF461.. valves are UL listed

When used as a 2-port valve, inlet B (2) must be closed off with the Z155/.. blanking flange.


Valve may only be used as a mixing or 2-port valve, not as a diverting valve.



PN class

PN 16

Operating voltage

AC / DC 24  V

Positioning signal

DC 0…10, DC 2...10, DC 4...20 V

Positioning time

< 2 s (faulty format)

Spring return function

A  AB closed

Position feedback

DC 0…10 V

Degree of protection


Ambient temperature, operation

-5…45 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1000 kPa (10 bar)

Leakage rate

< 0.02 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

< 0.2 % of k<subscript>vs</subscript> value (faulty format)

Medium temperature

1…130 °C


Heat transfer oil

Valve characteristic

Equal-percentage, Linear

Stroke resolution ΔH/H100


Material, valve body

Cast iron EN-GJL-250

Material, inside set

CrNi steel/brass

Product Variants