Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

MXF461.32-12

Mixing/2-port magnetic control valve, flange, PN16, DN32, kvs 12, AC / DC 24 V, DC 0/2...10 V / 4...20 mA

Stock no. BPZ:MXF461.32-12

Stock no. BPZ:MXF461.32-12

Mixing and 2-port valves PN 16 with magnetic actuator for modulating control of chilled or low-temperature hot water systems in closed circuits. With positioning control, position feedback signal, spring return function and manual control.

Additional info

When used as a 2 port valve, inlet B (2) must be closed off with the Z155/.. blanking flange.

MXF461..P valves for media containing mineral oils (data sheet N4455)

MXF461.. valves are UL listed

Warning

CAUTION!

Use valve only as a mixing or 2-port valve, not as a diverting valve.

Attribute

Value

PN class

PN 16

Operating voltage

AC / DC 24  V

Power consumption

29 VA

Positioning signal

DC 0...10, DC 2...10, DC 4...20 V

Positioning time

<2 s (faulty format)

Spring return function

A->AB closed

Position feedback

DC 0...10 V

Degree of protection

IP54

Ambient temperature, operation

-5...45 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1000 kPa

Leakage rate

< 0.02 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

< 0.2 % of k<subscript>vs</subscript> value (faulty format)

Medium temperature

1...130 °C

Valve characteristic

Equal-percentage, Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

Cast iron EN-GJL-250

Material, inside set

CrNi steel/brass

Δpmax

300 kPa

Δps

300 kPa

DN

32

kvs

12 m³/h