Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

MVF461H..

Modulating control valves with magnetic actuator, PN16, flanged

Stock no. BPZ:MVF461H..

Stock no. BPZ:MVF461H..

2-port valves PN 16 with magnetic actuator for modulating control of high-temperature hot water or steam.

With positioning control, position feedback signal, spring return function and manual control.

Attribute

Value

PN class

PN 16

Operating voltage

AC 24, DC 24 V

Positioning signal

DC 0...10, DC 2...10, DC 0...20, DC 4...20, DC 0...20 V

Positioning time

< 2 s (faulty format)

Spring return function

A-> AB closed

Position feedback

DC 0...10, DC 2...10, DC 0...20, DC 4...20 V

Degree of protection

IP31

Ambient temperature, operation

-5...45 °C

Mounting position

Upright to horizontal

Permissible operating pressure

Water < 120 °C: 1600 kPa<br/>Water > 120 °C: 1300 kPa<br/>Saturated steam: 900 kPa (faulty format)

Leakage rate

< 0.05% of k<subscript>vs</subscript> value (faulty format)

Absolute pressure p1 steam

900 kPa abs

Medium temperature

1...180 °C

Valve characteristic

Equal-percentage, Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

Nodular cast iron EN-GJS-400-18-LT

Material, inside set

CrNi steel

Product Variants