Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

M3P..FY..

Modulating control valves with magnetic actuator, PN16, flanged

Stock no. BPZ:M3P..FY..

Stock no. BPZ:M3P..FY..

Mixing and 2-port valves with magnetic actuator for modulating control of chilled or low-pressure hot water systems with closed circuits. Flanged connections, with positioning control, position feedback signal, spring return function, manual control.

Additional info

When used as a 2 port valve, inlet B (2) must be closed off with the Z155/.. blanking flange.

M3P..FYP for media containing mineral oils (data sheet N4454)

Warning

CAUTION!

Valve may only be used as a mixing or 2-port valve, not as a diverting valve.

Attribute

Value

PN class

PN 16

Operating voltage

AC 24 V

Positioning signal

DC 0...10, DC 4...20 V

Positioning time

Close: <2 s (faulty format)

Spring return function

1->3 closed

Position feedback

DC 0...10 V

Degree of protection

IP31

Ambient temperature, operation

2...50 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1000 kPa

Leakage rate

< 0.05 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

ca. 2 % of kvs value

Medium temperature

1…120 °C

Valve characteristic

Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

EN-GJL-HB215

Material, inside set

CrNi steel/brass

Product Variants