Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

M3P..FYP

Modulating control valves with magnetic actuator, PN16, flanged, for media containing mineral oils

Stock no. BPZ:M3P..FYP

Stock no. BPZ:M3P..FYP

Mixing and 2-port valves PN 16 with magnetic actuator for modulating control of media containing mineral oils in closed circuits. With positioning control, position feedback signal, spring return function and manual control.

Additional info

When used as a 2-port valve, inlet B (2) must be closed off with the Z155/.. blanking flange.

Warning

Valve may only be used as a mixing or 2-port valve, not as a diverting valve.

Attribute

Value

PN class

PN 16

Operating voltage

AC 24 V

Positioning signal

DC 0...10, DC 4...20 V

Positioning time

< 2 s (faulty format)

Spring return function

1  3 closed

Position feedback

DC 0...10 V

Degree of protection

IP31

Ambient temperature, operation

2...50 °C

Mounting position

Upright to horizontal

Permissible operating pressure

1000 kPa (10 bar)

Leakage rate

< 0.05 % of k<subscript>vs</subscript> value (faulty format)

Leakage rate bypass

Ca. 2 % of kvs value

Medium temperature

1…120 °C

Medium

Heat transfer oil

Valve characteristic

Linear

Stroke resolution ΔH/H100

1:1000

Material, valve body

Cast iron EN-GJL-HB215

Material, inside set

Rg5 low lead, CrNi steel

Product Variants