Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ALG323B

Brass fitting G 2" / Rp 1¼", 100 °C, set of 3

Stock no. S55846-Z107

Stock no. S55846-Z107

Cylindric thread to ISO 228-1 on the valve side. Tapered R-externally or cylindrical Rp-internally threaded to ISO 7-1 on the pipe side.

Each fitting set ALG..2 consists of 2 cap nuts, 2 insert nuts and 2 flat seals. Each fitting set ALG..3 consists of 3 cap nuts, 3 insert nuts and 3 flat seals.

Additional info

Pipe side internally threaded.

Attribute

Value

Connecting thread, pipe side

Rp 1¼ "

Connecting thread, valve side

G 2 "

DN

32

Material

Brass

Medium temperature

100 °C