Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ALG252B

Brass fitting G 1½" / Rp 1", 100 °C, set of 2

Stock no. S55846-Z104

Stock no. S55846-Z104

Cylindric thread to ISO 228-1 on the valve side. Tapered R-externally or cylindrical Rp-internally threaded to ISO 7-1 on the pipe side.

Each fitting set ALG..2 consists of 2 cap nuts, 2 insert nuts and 2 flat seals. Each fitting set ALG..3 consists of 3 cap nuts, 3 insert nuts and 3 flat seals.

Additional info

Pipe side internally threaded.

Attribute

Value

Connecting thread, pipe side

Rp 1 "

Connecting thread, valve side

G 1½ "

DN

25

Material

Brass

Medium temperature

100 °C