Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ALG142

Brass fitting G ¾" / R ½", set of 2

Stock no. BPZ:ALG142

Stock no. BPZ:ALG142

Cylindric thread to ISO 228-1 on the valve side. Tapered R-externally or cylindrical Rp-internally threaded to ISO 7-1 on the pipe side.

Each fitting set ALG..2 consists of 2 cap nuts, 2 insert nuts and 2 flat seals. Each fitting set ALG..3 consists of 3 cap nuts, 3 insert nuts and 3 flat seals.

Additional info

Pipe side externally threaded.

For the VMP45.. and VMP47.. valves, order 2 sets of ALG..2 fittings.

Attribute

Value

Connecting thread, pipe side

R ½ "

Connecting thread, valve side

G ¾ "

DN

15

Material

Brass