Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

AEN20

Angle lockshield valve, PN10, DN20, kvs 0..3.0

Stock no. BPZ:AEN20

Stock no. BPZ:AEN20

Lockshield valves with throttling function for hydraulic balancing and shut-off function when removing / replacing radiator.

Adjustable flow capacity

Attribute

Value

DN

20

Kv

0…3.0 m³/h

kvs

0…3.0 m³/h

Medium

Water with anti-freeze

Medium temperature

1...120 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass Ms58, mat nickel-plated

PN class

PN 10

Connecting thread

Rp/R ¾ "

Valve design

Angle

Δpmax

60 kPa