Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ADN15

Two-port seat lockshield valve, PN10, DN15, kvs 0..2.5

Stock no. BPZ:ADN15

Stock no. BPZ:ADN15

Lockshield valves with throttling function for hydraulic balancing and shut-off function when removing / replacing radiator.

Adjustable flow capacity

Attribute

Value

DN

15

Kv

0…2.5 m³/h

kvs

0…2.5 m³/h

Medium

Water with anti-freeze

Medium temperature

1...120 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass Ms58, mat nickel-plated

PN class

PN 10

Connecting thread

Rp/R ½ "

Valve design

Throughput

Δpmax

60 kPa