Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ADN10

Two-port seat lockshield valve, PN10, DN10, 0..1.8

Stock no. BPZ:ADN10

Stock no. BPZ:ADN10

Lockshield valves with throttling function for hydraulic balancing and shut-off function when removing / replacing radiator.

Adjustable flow capacity

Attribute

Value

DN

10

Kv

0…1.8 m³/h

kvs

0…1.8 m³/h

Medium

Water with anti-freeze

Medium temperature

1...120 °C

Permissible operating pressure

1000 kPa

Material, valve body

Brass Ms58, mat nickel-plated

PN class

PN 10

Connecting thread

Rp/R ⅜ "

Valve design

Throughput

Δpmax

60 kPa