Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Replacement sealing gland, stem diameter 10 mm, sealing material FEPM

Stock no. S55845-Z150

Replacement sealing gland for valves, wrench size 27, M 24 thread, -20…150 °C

- VVF43.., VXF43., DN 65…150 (for media < -5 °C) (faulty format)

- VVF53.., VXF53.., DN 15…150 (for media < -5 °C) (faulty format)

When using valves of the V..F43.. or V..F53.. lines with a stem heating element and a medium temperature of below -5 °C, the stem sealing gland must be replaced.