Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

428488060

Sealing gland complete, stem diameter 10 mm, sealing material EPDM

Stock no. BPZ:428488060

Stock no. BPZ:428488060

Complete sealing gland set for valves, wrench size 27, M 24 thread, -20…150 °C

- VVF21.., VXF21.., DN 25...80

- VVF31.., VXF31.., DN 15...80

- VVF40.., VXF40.., DN 15...80

- VXF41.., DN 15...40

- VVF52.., DN 15...40

- VVF43.., VXF43., DN 65…150 (for media < -5 °C) (faulty format)

- VVF53.., VXF53.., DN 15…150 (for media < -5 °C) (faulty format)

When using valves of the V..F43.. or V..F53.. lines with a stem heating element and a medium temperature of below -5 °C, the stem sealing gland must be replaced.