Tools

Building TechnologiesBuilding Technologies

SQL36E110

Electromotoric actuator 400 Nm, 90°, AC 230 V, 3P

Stock no. BPZ:SQL36E110

Stock no. BPZ:SQL36E110

With reversible asynchronous motor. Direct-acting manual control. Die-cast aluminium housing and plastic manual knob. For VKF46 butterfly valves from DN40 mm, no mounting kits required.

Additional info

The actuators have built-in end switches. 1 double auxiliary switch, 1 potentiometer and 1 positioning time module (without SQL36E50..) can be retrofitted.

Attribute

Value

Torque

400 Nm

Angular rotation

90 °

Positioning time

12 s

Degree of protection

IP67

Ambient temperature, operation

-20...70 °C

Medium temperature

≤120 °C

Mounting position

Any

Operating voltage

AC 230 V

Power consumption

235 VA

Positioning signal

3-position